IESNA:LM-63-2002
[TEST]P821491
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D2-735-12VDC-MQ-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3500K, 70 CRI LEDS AND MEDIUM DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4435
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 38
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 44 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1026.7 1030.6 1032.9 1033.7 1033.7 1033.7 1032.9 1032.2 1032.9 1030.6
1025.1 1018.8 1011.8 1003.9 997.7 1001.6 1011 1013.3 1013.3 1013.3
1011 1016.5 1039.2 1047 1031.4 1027.5 1010.2 974.9 916.2 833.9
746.9 652.1 524.3 387.2 237.5 85.4 37.6 34.5 29 22.7
17.2 12.5 8.6 5.5 3.1 1.6 0.8 0 0 0
0 0 0 0 0 0 0 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1026.7 1029.8 1031.4 1032.9 1032.9 1032.9 1032.2 1031.4 1032.2 1030.6
1025.1 1018.8 1011.8 1003.9 997.7 1001.6 1011.8 1014.9 1014.1 1012.6
1014.9 1015.7 1040 1054.9 1034.5 1033.7 1014.9 979.6 923.2 844.8
757.1 660.7 528.2 390.3 232 80.7 37.6 34.5 29 22.7
17.2 12.5 8.6 5.5 2.4 1.6 0.8 0.8 0 0
0 0 0 0 0 0 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1026.7 1029.8 1032.2 1032.9 1032.9 1033.7 1032.2 1032.2 1032.9 1030.6
1025.9 1019.6 1011.8 1006.3 1000.8 1008.6 1022.8 1025.9 1026.7 1023.5
1031.4 1037.6 1061.2 1085.5 1072.1 1062.7 1065.9 1026.7 971 905.2
804.9 701.4 583.1 432.6 266.5 96.4 36.8 33.7 28.2 21.9
16.5 12.5 8.6 5.5 3.1 1.6 0.8 0.8 0.8 0
0 0 0 0 0 0 0.8 0.8 0.8 0
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1026.7 1029.8 1032.2 1032.9 1032.9 1032.2 1032.9 1032.9 1034.5 1030.6
1026.7 1019.6 1013.3 1007.9 1006.3 1016.5 1032.9 1040.8 1042.3 1045.5
1048.6 1072.1 1101.1 1119.9 1130.9 1128.6 1114.4 1094.9 1037.6 968.7
876.2 774.3 630.9 473.4 297 101.1 35.3 32.1 26.6 21.2
15.7 11.8 7.8 5.5 3.1 1.6 1.6 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0 0 0 0.8 0.8 0
0 0.8 0.8 0 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1026.7 1029.8 1032.2 1032.9 1032.2 1032.2 1032.2 1033.7 1034.5 1032.2
1026.7 1021.2 1014.1 1008.6 1009.4 1023.5 1041.6 1048.6 1054.9 1058
1070.6 1091.7 1130.9 1165.4 1172.4 1155.2 1173.2 1148.1 1094.1 1017.3
927.1 811.9 663.8 503.1 315.1 121.5 32.1 29 24.3 18.8
14.9 10.2 7.1 4.7 3.1 1.6 1.6 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0 0.8 0.8 0.8
0 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1026.7 1029 1031.4 1031.4 1030.6 1030.6 1030.6 1032.2 1034.5 1029.8
1025.1 1019.6 1014.1 1008.6 1007.9 1022 1043.1 1052.5 1058 1060.4
1073.7 1098.8 1144.2 1177.1 1174.8 1172.4 1190.5 1164.6 1103.5 1031.4
936.5 819.8 679.5 517.3 324.5 118.3 29 25.9 21.9 17.2
13.3 9.4 6.3 3.9 2.4 1.6 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1026.7 1029.8 1032.2 1032.2 1031.4 1030.6 1030.6 1032.9 1034.5 1029.8
1024.3 1018.8 1013.3 1008.6 1007.1 1022 1043.1 1052.5 1058 1060.4
1072.9 1099.6 1142.7 1177.1 1175.6 1171.7 1186.6 1168.5 1101.9 1025.1
931.8 822.1 677.9 509.4 316.6 125.4 28.2 25.9 21.9 17.2
12.5 9.4 6.3 3.9 2.4 1.6 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1026.7 1028.2 1029.8 1030.6 1029 1028.2 1028.2 1029 1030.6 1027.5
1022 1015.7 1009.4 1003.9 1003.9 1016.5 1036.9 1043.9 1048.6 1050.2
1061.9 1085.5 1124.6 1155.2 1159.9 1150.5 1162.3 1140.3 1084.7 1005.5
908.3 790.8 654.4 485.9 303.3 101.1 23.5 21.2 17.2 14.1
10.2 7.8 5.5 3.1 1.6 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1026.7 1029 1030.6 1029.8 1029 1028.2 1027.5 1027.5 1027.5 1023.5
1018.8 1012.6 1005.5 999.2 996.9 1007.1 1022.8 1029 1029.8 1032.2
1036.9 1059.6 1087.8 1110.5 1112.9 1110.5 1100.3 1076 1020.4 953
855 740.6 604.2 445.9 268 81.5 17.2 15.7 13.3 10.2
7.8 5.5 3.9 2.4 1.6 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1026.7 1026.7 1027.5 1027.5 1025.9 1024.3 1022.8 1022.8 1022.8 1019.6
1014.1 1007.1 999.2 991.4 988.3 993 1004.7 1007.9 1009.4 1006.3
1010.2 1021.2 1043.1 1060.4 1051 1043.9 1036.1 999.2 938.1 864.4
768 662.2 539.2 390.3 224.1 58 11 10.2 8.6 6.3
4.7 3.9 2.4 1.6 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1026.7 1026.7 1026.7 1025.9 1024.3 1022.8 1021.2 1020.4 1018.8 1015.7
1009.4 1001.6 992.2 981.2 971.8 972.6 976.5 974.9 969.5 961.6
955.4 951.4 962.4 970.2 954.6 949.1 931.8 895 840.9 767.3
680.3 583.9 460.8 330.7 182.6 40.8 3.9 3.9 3.1 2.4
1.6 1.6 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1026.7 1026.7 1026.7 1025.9 1024.3 1022.8 1020.4 1019.6 1018.8 1014.9
1007.9 999.2 987.5 973.4 964 960.1 962.4 956.9 947.5 938.1
924 917.7 924 913 898.9 893.4 876.2 843.3 786.9 712.4
637.9 543.9 427.9 304.1 163.8 40.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1026.7 1025.9 1025.9 1025.9 1023.5 1022 1019.6 1018.8 1018.8 1014.1
1005.5 994.5 980.4 966.3 953.8 950.7 950.7 943.6 931.1 915.4
902.8 890.3 889.5 883.3 856.6 849.6 837 803.3 755.5 691.2
612.1 525.1 415.4 297 159.9 37.6 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1026.7 1025.1 1025.1 1024.3 1023.5 1021.2 1019.6 1019.6 1018.8 1012.6
999.2 983.6 966.3 949.9 935 930.3 927.9 917 902.1 880.9
866 855 851.9 845.6 821.3 808.8 808 783.7 742.2 688.9
616 534.5 436.5 316.6 178.7 38.4 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1026.7 1025.9 1025.9 1025.1 1023.5 1021.2 1019.6 1019.6 1018.1 1007.9
990.6 972.6 952.2 932.6 914.6 909.9 906 893.4 872.3 853.5
833.9 830 827.6 818.2 796.3 778.2 764.9 758.6 728.9 687.3
625.4 550.2 450.6 334.6 198.3 46.2 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1026.7 1025.1 1024.3 1023.5 1022 1020.4 1018.8 1018.8 1017.3 1002.4
981.2 959.3 935.8 913 895 888 880.1 861.3 838.6 812.7
792.3 779.8 769.6 743 687.3 612.9 535.3 527.4 504.7 471.8
431 377.8 308.8 229.6 137.9 33.7 0 0 0 0.8
0.8 0 0 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1026.7 1025.1 1025.1 1023.5 1022 1019.6 1018.8 1019.6 1016.5 998.5
974.9 951.4 924.8 897.4 872.3 860.5 849.6 826.8 796.3 763.3
735.1 714.8 688.9 635.6 535.3 393.4 243 232 214.7 198.3
175.6 148.9 118.3 83.9 47.8 10.2 0 0 0 0
0.8 0 0 0.8 0.8 0.8 0.8 0 0.8 0.8
0.8 0.8 0 0.8 0 0 0 0 0.8 0
0 0 0 0 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8
1026.7 1024.3 1025.1 1022.8 1021.2 1018.8 1018.1 1018.1 1015.7 997.7
971 942 909.9 878.5 849.6 833.9 814.3 783.7 751.6 710.8
675.6 639.5 596.4 533.7 415.4 253.1 108.9 98.7 90.1 80.7
69.8 57.2 43.1 29.8 14.9 2.4 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.8
1026.7 1024.3 1024.3 1022.8 1020.4 1018.8 1017.3 1016.5 1014.9 999.2
971 936.5 900.5 863.7 829.2 804.9 778.2 742.2 698.3 651.3
601.1 559.6 494.5 402.8 286.8 145 43.1 39.2 35.3 31.3
27.4 21.9 15.7 10.2 4.7 0.8 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.8
1026.7 1023.5 1023.5 1022 1020.4 1018.1 1015.7 1014.9 1014.1 999.2
970.2 934.2 895 853.5 813.5 783.7 750.8 705.3 654.4 596.4
539.2 470.2 391.1 295.5 177.9 73.7 3.1 1.6 0.8 0.8
0.8 0.8 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.8
1026.7 1023.5 1022.8 1022 1019.6 1017.3 1014.9 1014.1 1013.3 999.2
968.7 933.4 892.7 848.8 808 774.3 737.5 694.4 641.1 583.1
516.5 442 361.3 257.1 145 51.7 2.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.8
1026.7 1022.8 1022 1021.2 1018.8 1016.5 1014.1 1013.3 1012.6 996.9
967.9 931.8 891.1 846.4 804.9 771.2 734.3 689.7 637.2 580.7
510.2 435.7 352.7 253.9 138.7 47 2.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.8
